IESNA:LM-63-2002
[TEST]P1365085
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB2C-830-U-SLL
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 2SQUARE 102W 80CRI 3000K FIXTURE w/ 90° Spill Light Eliminator LEFT OPTIC
[LAMP] (52) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11776.3
TILT=NONE
52 -1 1 37 73 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1877.8 2029.0 2167.2 2306.9 2394.7 2439.4 2461.0 2466.7 2485.4 2505.6 
2537.3 2583.3 2648.1 2727.3 2861.3 3031.2 3281.7 3633.1 4069.4 4487.0 
4970.9 5591.5 6333.1 7089.1 7656.4 7421.7 6629.7 5886.7 5175.3 4442.4 
3637.4 2419.2 1419.8 709.9 161.3 13.0 0.0 
1877.8 2036.2 2199.7 2345.5 2439.9 2482.8 2486.6 2475.6 2471.0 2465.0 
2467.6 2476.8 2506.7 2548.8 2635.2 2767.1 2985.1 3319.5 3764.1 4230.1 
4739.9 5337.8 6014.9 6791.0 7492.3 7715.2 7097.7 6299.1 5632.1 4985.5 
4250.3 2949.7 1834.8 937.7 220.6 13.2 0.0 
1877.8 2043.4 2232.0 2384.1 2485.4 2526.3 2511.9 2484.9 2456.6 2424.4 
2397.6 2370.2 2365.0 2370.2 2409.1 2502.7 2688.5 3006.1 3458.9 3972.9 
4508.6 5083.8 5696.6 6492.9 7328.1 8008.7 7565.7 6711.8 6088.9 5529.0 
4862.9 3480.5 2249.8 1165.8 279.9 13.8 0.0 
1877.8 2051.1 2253.9 2417.5 2517.7 2551.4 2522.6 2465.6 2405.4 2338.3 
2281.2 2226.2 2192.8 2177.3 2195.1 2282.4 2480.0 2837.9 3341.4 3905.8 
4495.7 5094.1 5694.9 6422.1 7214.7 8000.3 7887.7 6975.3 6277.2 5608.8 
4916.1 3600.0 2265.4 1201.0 337.2 14.1 0.0 
1877.8 2059.2 2275.8 2450.9 2550.2 2576.1 2533.0 2446.6 2354.4 2252.2 
2165.2 2082.2 2020.3 1984.3 1981.4 2062.1 2271.7 2669.7 3224.1 3839.0 
4482.7 5103.9 5693.2 6351.0 7101.5 7992.0 8209.4 7238.9 6465.6 5688.6 
4969.4 3719.5 2281.0 1236.1 394.6 14.4 0.0 
1877.8 2063.8 2292.5 2472.2 2570.1 2588.8 2526.9 2412.0 2289.6 2163.4 
2060.9 1969.3 1902.2 1863.9 1869.7 1986.0 2267.1 2770.5 3448.5 4212.0 
4979.5 5694.0 6371.1 7060.0 7829.5 8777.9 9159.5 8309.3 7375.1 6350.4 
5175.6 3856.9 2384.1 1299.2 460.8 14.7 0.0 
1877.8 2068.4 2309.2 2493.5 2589.7 2601.2 2520.6 2377.4 2224.8 2075.0 
1957.0 1856.2 1784.2 1743.8 1758.2 1910.0 2263.1 2871.3 3672.6 4584.9 
5476.3 6284.1 7049.6 7768.8 8557.9 9563.9 10109.3 9380.1 8284.3 7012.2 
5382.1 3994.5 2486.9 1362.2 527.0 15.0 0.0 
1877.8 2073.3 2318.7 2505.9 2599.5 2605.8 2511.6 2351.5 2181.3 2024.9 
1902.5 1804.3 1733.5 1695.2 1722.5 1910.0 2311.5 3011.3 3920.0 4947.5 
5944.3 6850.1 7744.9 8536.6 9351.0 10388.7 10968.7 10355.3 9055.8 7423.2 
5486.7 3987.3 2592.0 1391.6 519.5 15.8 0.0 
1877.8 2077.9 2328.5 2518.6 2609.3 2609.8 2502.7 2325.6 2137.5 1975.1 
1848.4 1752.5 1682.5 1646.8 1687.1 1910.0 2360.2 3151.3 4167.3 5310.1 
6412.3 7416.0 8440.7 9304.7 10143.9 11214.1 11828.1 11330.5 9827.1 7834.1 
5591.5 3980.1 2697.1 1421.3 512.1 16.7 0.0 
1877.8 2082.2 2329.9 2522.9 2612.1 2606.4 2497.0 2306.9 2111.0 1946.9 
1817.3 1725.1 1653.1 1621.4 1673.3 1921.0 2381.8 3242.9 4343.0 5523.8 
6672.9 7709.7 8832.9 9717.1 10555.2 11583.3 12205.4 11718.7 9979.2 7502.4 
5402.9 3715.2 2528.6 1278.7 432.0 17.3 0.0 
1877.8 2077.9 2328.5 2518.6 2609.3 2609.8 2502.7 2325.6 2137.5 1975.1 
1848.4 1752.5 1682.5 1646.8 1687.1 1910.0 2360.2 3151.3 4167.3 5310.1 
6412.3 7416.0 8440.7 9304.7 10143.9 11214.1 11828.1 11330.5 9827.1 7834.1 
5591.5 3980.1 2697.1 1421.3 512.1 16.7 0.0 
1877.8 2073.3 2318.7 2505.9 2599.5 2605.8 2511.6 2351.5 2181.3 2024.9 
1902.5 1804.3 1733.5 1695.2 1722.5 1910.0 2311.5 3011.3 3920.0 4947.5 
5944.3 6850.1 7744.9 8536.6 9351.0 10388.7 10968.7 10355.3 9055.8 7423.2 
5486.7 3987.3 2592.0 1391.6 519.5 15.8 0.0 
1877.8 2068.4 2309.2 2493.5 2589.7 2601.2 2520.6 2377.4 2224.8 2075.0 
1957.0 1856.2 1784.2 1743.8 1758.2 1910.0 2263.1 2871.3 3672.6 4584.9 
5476.3 6284.1 7049.6 7768.8 8557.9 9563.9 10109.3 9380.1 8284.3 7012.2 
5382.1 3994.5 2486.9 1362.2 527.0 15.0 0.0 
1877.8 2063.8 2292.5 2472.2 2570.1 2588.8 2526.9 2412.0 2289.6 2163.4 
2060.9 1969.3 1902.2 1863.9 1869.7 1986.0 2267.1 2770.5 3448.5 4212.0 
4979.5 5694.0 6371.1 7060.0 7829.5 8777.9 9159.5 8309.3 7375.1 6350.4 
5175.6 3856.9 2384.1 1299.2 460.8 14.7 0.0 
1877.8 2059.2 2275.8 2450.9 2550.2 2576.1 2533.0 2446.6 2354.4 2252.2 
2165.2 2082.2 2020.3 1984.3 1981.4 2062.1 2271.7 2669.7 3224.1 3839.0 
4482.7 5103.9 5693.2 6351.0 7101.5 7992.0 8209.4 7238.9 6465.6 5688.6 
4969.4 3719.5 2281.0 1236.1 394.6 14.4 0.0 
1877.8 2051.1 2253.9 2417.5 2517.7 2551.4 2522.6 2465.6 2405.4 2338.3 
2281.2 2226.2 2192.8 2177.3 2195.1 2282.4 2480.0 2837.9 3341.4 3905.8 
4495.7 5094.1 5694.9 6422.1 7214.7 8000.3 7887.7 6975.3 6277.2 5608.8 
4916.1 3600.0 2265.4 1201.0 337.2 14.1 0.0 
1877.8 2043.4 2232.0 2384.1 2485.4 2526.3 2511.9 2484.9 2456.6 2424.4 
2397.6 2370.2 2365.0 2370.2 2409.1 2502.7 2688.5 3006.1 3458.9 3972.9 
4508.6 5083.8 5696.6 6492.9 7328.1 8008.7 7565.7 6711.8 6088.9 5529.0 
4862.9 3480.5 2249.8 1165.8 279.9 13.8 0.0 
1877.8 2036.2 2199.7 2345.5 2439.9 2482.8 2486.6 2475.6 2471.0 2465.0 
2467.6 2476.8 2506.7 2548.8 2635.2 2767.1 2985.1 3319.5 3764.1 4230.1 
4739.9 5337.8 6014.9 6791.0 7492.3 7715.2 7097.7 6299.1 5632.1 4985.5 
4250.3 2949.7 1834.8 937.7 220.6 13.2 0.0 
1877.8 2029.0 2167.2 2306.9 2394.7 2439.4 2461.0 2466.7 2485.4 2505.6 
2537.3 2583.3 2648.1 2727.3 2861.3 3031.2 3281.7 3633.1 4069.4 4487.0 
4970.9 5591.5 6333.1 7089.1 7656.4 7421.7 6629.7 5886.7 5175.3 4442.4 
3637.4 2419.2 1419.8 709.9 161.3 13.0 0.0 
1877.8 2010.5 2134.6 2252.2 2329.3 2374.3 2395.0 2405.1 2423.2 2448.6 
2488.0 2545.6 2618.5 2708.9 2838.2 3003.8 3227.9 3519.1 3886.5 4255.5 
4656.9 5093.0 5531.0 5898.8 6063.5 5698.1 4914.7 4220.9 3585.9 2977.6 
2377.4 1559.8 894.2 448.1 106.6 12.7 0.0 
1877.8 1992.4 2102.4 2197.4 2263.7 2309.2 2329.3 2343.7 2361.0 2391.8 
2438.8 2507.9 2589.1 2690.5 2815.2 2976.5 3173.7 3404.7 3703.7 4023.9 
4343.0 4594.2 4728.9 4708.8 4470.3 3974.4 3199.7 2555.1 1996.4 1512.6 
1117.4 700.4 368.6 186.6 51.8 12.1 0.0 
1877.8 1975.7 2068.4 2145.9 2199.7 2237.5 2256.5 2266.0 2277.5 2300.0 
2338.6 2395.0 2461.8 2540.4 2624.0 2725.9 2842.5 2971.6 3146.7 3326.7 
3483.6 3557.9 3538.4 3431.5 3175.5 2755.9 2161.7 1682.2 1289.1 969.1 
718.3 464.3 256.6 138.0 43.8 11.8 0.0 
1877.8 1959.0 2034.7 2094.3 2135.5 2165.8 2183.6 2188.2 2194.0 2208.4 
2238.3 2282.4 2334.2 2390.4 2433.0 2475.4 2511.4 2537.8 2589.7 2629.4 
2624.2 2521.4 2347.8 2154.2 1880.6 1537.3 1123.8 809.3 581.8 425.7 
319.1 228.1 144.6 89.3 36.0 11.5 0.0 
1877.8 1942.3 2001.6 2048.2 2078.8 2102.1 2115.1 2109.9 2102.1 2096.1 
2095.5 2101.0 2112.8 2126.0 2122.8 2113.9 2093.8 2058.9 2035.0 2007.1 
1959.5 1862.2 1733.2 1598.1 1427.3 1210.7 951.5 727.5 553.0 425.1 
317.1 229.8 146.3 89.6 37.7 12.1 0.0 
1877.8 1925.3 1968.5 2002.2 2021.8 2038.5 2046.2 2031.8 2010.2 1983.7 
1952.6 1919.5 1891.6 1861.9 1813.0 1752.5 1676.2 1579.7 1480.3 1384.7 
1294.6 1203.3 1118.0 1042.0 974.0 884.2 779.0 645.7 524.2 424.8 
315.4 231.0 147.5 89.9 39.7 13.0 0.0 
1877.8 1909.1 1937.1 1961.0 1974.2 1986.0 1987.2 1963.0 1919.8 1870.3 
1811.2 1750.7 1698.0 1652.0 1599.5 1541.4 1472.0 1389.3 1305.2 1221.7 
1147.4 1080.6 1024.7 977.5 928.8 858.8 773.6 661.0 546.9 442.1 
335.8 253.4 171.1 101.4 47.2 14.4 0.0 
1877.8 1892.7 1906.0 1919.5 1926.7 1933.9 1928.2 1894.5 1829.4 1756.8 
1669.8 1581.7 1504.8 1442.3 1385.9 1330.6 1267.8 1198.7 1130.4 1059.3 
999.9 958.5 930.8 913.0 883.6 833.8 768.4 676.2 569.7 459.4 
356.5 275.9 194.4 112.9 54.7 15.8 0.0 
1877.8 1876.3 1873.4 1876.3 1880.6 1883.5 1872.0 1828.8 1742.4 1653.1 
1550.9 1460.2 1386.7 1333.4 1301.8 1264.3 1215.4 1162.1 1097.3 1021.0 
947.5 891.4 864.0 856.8 839.5 815.0 763.2 684.0 567.4 436.3 
365.8 302.4 231.8 133.9 66.2 17.3 0.0 
1877.8 1861.9 1845.5 1842.6 1844.6 1848.4 1840.9 1802.3 1725.7 1637.3 
1549.4 1467.4 1394.5 1333.4 1283.9 1230.3 1172.7 1109.4 1044.9 972.0 
899.1 839.5 802.9 781.9 764.6 743.6 704.2 643.7 547.8 448.7 
373.8 303.8 230.4 139.7 69.7 20.2 0.0 
1877.8 1846.4 1817.8 1808.9 1809.2 1819.0 1821.9 1799.7 1742.1 1661.5 
1575.6 1492.4 1414.1 1341.8 1277.0 1211.9 1145.1 1074.2 1008.6 941.2 
873.8 820.5 781.6 752.0 727.2 694.7 651.5 597.3 520.1 442.4 
370.4 296.4 221.2 139.7 70.3 21.9 0.0 
1877.8 1831.1 1790.8 1775.5 1774.1 1789.9 1802.9 1797.1 1758.2 1685.4 
1601.8 1517.8 1433.7 1350.1 1270.1 1192.9 1117.4 1039.1 972.9 910.1 
848.2 801.2 760.3 722.3 689.8 645.7 599.0 550.7 492.5 436.3 
367.2 288.6 211.7 139.7 70.6 23.6 0.0 
1877.8 1819.0 1768.3 1746.4 1744.1 1768.9 1801.1 1825.6 1814.1 1758.2 
1669.2 1567.9 1469.9 1373.8 1285.6 1200.4 1116.9 1035.4 967.1 906.6 
852.5 814.7 779.3 741.3 702.4 647.4 593.3 538.8 485.0 430.8 
363.2 284.5 208.5 137.7 67.4 25.3 0.0 
1877.8 1807.2 1745.8 1717.0 1714.2 1748.2 1799.4 1854.1 1869.7 1831.1 
1736.6 1618.0 1506.2 1397.4 1301.2 1207.3 1116.0 1031.6 961.3 902.9 
856.8 828.0 798.3 760.3 714.8 648.6 587.5 527.0 477.5 425.7 
359.4 279.9 205.1 135.4 63.9 26.5 0.0 
1877.8 1796.8 1727.4 1692.3 1688.0 1724.0 1791.1 1870.6 1914.0 1895.0 
1805.5 1673.3 1543.7 1425.3 1323.6 1226.6 1134.4 1049.8 976.9 919.3 
874.9 844.4 818.2 781.9 737.0 673.6 611.1 548.9 495.4 439.2 
369.8 289.4 212.0 133.9 59.9 28.2 0.0 
1877.8 1786.2 1708.4 1667.5 1661.8 1699.8 1782.7 1887.0 1958.4 1959.0 
1874.3 1728.6 1581.1 1453.0 1346.4 1245.6 1152.6 1067.9 993.0 936.0 
892.8 861.1 838.1 803.5 758.9 698.4 635.0 570.8 513.2 452.7 
380.2 298.9 218.9 132.5 55.3 29.4 0.0 
1877.8 1773.8 1691.7 1646.8 1634.4 1667.2 1752.5 1865.9 1956.1 1975.4 
1904.8 1762.8 1608.5 1468.2 1357.9 1262.0 1173.3 1089.8 1016.9 962.5 
913.5 882.7 858.2 823.7 779.9 715.7 648.6 582.0 523.0 461.1 
386.5 305.0 221.2 129.6 54.4 28.5 0.0 
1877.8 1761.1 1674.7 1625.8 1607.0 1634.4 1722.2 1844.6 1954.1 1991.5 
1935.4 1797.1 1635.8 1483.2 1369.4 1278.7 1193.8 1111.7 1041.1 989.3 
934.6 904.3 878.4 843.8 800.6 733.0 662.4 593.3 532.8 469.4 
393.1 311.0 223.2 126.7 53.3 27.4 0.0 
1877.8 1752.2 1661.5 1605.9 1585.1 1604.7 1681.3 1787.0 1878.9 1917.8 
1874.6 1760.0 1611.4 1464.2 1353.6 1267.2 1191.7 1116.0 1051.2 999.9 
954.4 925.1 898.0 866.6 823.7 754.8 681.4 606.2 543.2 479.2 
403.2 319.4 230.1 133.6 53.0 26.2 0.0 
1877.8 1743.0 1647.9 1586.3 1563.3 1575.4 1640.2 1729.4 1803.4 1843.8 
1813.8 1722.8 1586.9 1445.2 1337.8 1255.7 1189.4 1120.3 1061.3 1010.9 
974.0 946.1 917.3 889.3 846.7 777.0 700.4 619.2 553.5 489.0 
413.3 327.7 236.7 140.5 52.4 25.3 0.0 
1877.8 1736.9 1637.0 1573.6 1544.2 1552.0 1606.7 1679.6 1738.1 1763.1 
1735.5 1659.4 1541.4 1415.2 1311.0 1232.9 1167.8 1102.5 1045.1 999.9 
972.0 949.2 921.6 892.8 851.3 783.6 707.0 626.7 557.6 491.3 
417.6 328.9 236.7 142.8 54.4 23.0 0.0 
1877.8 1730.9 1625.8 1561.0 1525.8 1528.7 1573.0 1630.1 1672.7 1682.5 
1657.4 1596.1 1496.2 1385.3 1284.5 1210.2 1146.2 1084.3 1028.7 989.3 
970.0 952.7 925.9 896.3 855.9 790.6 713.7 634.2 561.6 493.9 
421.9 330.6 236.7 145.4 56.2 20.7 0.0 
1877.8 1728.0 1621.1 1553.5 1515.2 1515.5 1554.6 1603.0 1636.4 1639.9 
1612.5 1556.3 1466.5 1366.8 1271.2 1194.6 1123.8 1058.4 999.6 964.2 
950.1 938.3 915.5 885.3 847.3 786.5 711.6 630.4 555.8 485.0 
409.2 319.7 228.7 141.7 55.3 19.0 0.0 
1877.8 1725.1 1616.2 1546.0 1504.8 1502.8 1535.6 1575.9 1600.7 1597.0 
1567.3 1516.3 1437.1 1348.4 1258.0 1178.5 1101.6 1032.5 970.6 938.9 
930.2 923.9 904.9 874.1 838.7 782.8 709.9 626.4 550.1 475.8 
396.9 308.7 220.3 138.2 54.7 17.3 0.0 
1877.8 1722.8 1613.1 1540.5 1499.0 1494.1 1525.0 1566.4 1586.3 1583.4 
1553.5 1501.6 1427.9 1342.4 1253.1 1169.9 1089.8 1014.3 949.0 919.9 
912.4 908.3 893.4 865.4 830.6 773.6 703.3 619.5 534.5 457.6 
377.6 297.2 214.6 131.9 52.4 16.1 0.0 
1877.8 1720.8 1609.9 1535.0 1493.3 1485.5 1514.3 1556.6 1571.9 1569.6 
1539.4 1486.7 1418.4 1336.3 1248.5 1161.2 1077.7 996.5 927.4 900.9 
894.2 892.8 881.9 856.8 822.2 764.6 697.0 612.9 519.0 439.2 
358.6 285.7 208.8 125.3 50.4 15.0 0.0 
1877.8 1719.4 1607.0 1532.2 1489.0 1480.3 1506.2 1552.3 1566.7 1563.8 
1535.0 1477.4 1414.1 1333.4 1244.2 1154.9 1071.4 985.0 913.0 887.0 
881.3 881.3 872.6 852.5 815.0 754.6 685.4 610.6 501.1 420.5 
345.6 279.4 204.5 121.0 49.0 14.4 0.0 
1877.8 1720.8 1609.9 1535.0 1493.3 1485.5 1514.3 1556.6 1571.9 1569.6 
1539.4 1486.7 1418.4 1336.3 1248.5 1161.2 1077.7 996.5 927.4 900.9 
894.2 892.8 881.9 856.8 822.2 764.6 697.0 612.9 519.0 439.2 
358.6 285.7 208.8 125.3 50.4 15.0 0.0 
1877.8 1722.8 1613.1 1540.5 1499.0 1494.1 1525.0 1566.4 1586.3 1583.4 
1553.5 1501.6 1427.9 1342.4 1253.1 1169.9 1089.8 1014.3 949.0 919.9 
912.4 908.3 893.4 865.4 830.6 773.6 703.3 619.5 534.5 457.6 
377.6 297.2 214.6 131.9 52.4 16.1 0.0 
1877.8 1725.1 1616.2 1546.0 1504.8 1502.8 1535.6 1575.9 1600.7 1597.0 
1567.3 1516.3 1437.1 1348.4 1258.0 1178.5 1101.6 1032.5 970.6 938.9 
930.2 923.9 904.9 874.1 838.7 782.8 709.9 626.4 550.1 475.8 
396.9 308.7 220.3 138.2 54.7 17.3 0.0 
1877.8 1728.0 1621.1 1553.5 1515.2 1515.5 1554.6 1603.0 1636.4 1639.9 
1612.5 1556.3 1466.5 1366.8 1271.2 1194.6 1123.8 1058.4 999.6 964.2 
950.1 938.3 915.5 885.3 847.3 786.5 711.6 630.4 555.8 485.0 
409.2 319.7 228.7 141.7 55.3 19.0 0.0 
1877.8 1730.9 1625.8 1561.0 1525.8 1528.7 1573.0 1630.1 1672.7 1682.5 
1657.4 1596.1 1496.2 1385.3 1284.5 1210.2 1146.2 1084.3 1028.7 989.3 
970.0 952.7 925.9 896.3 855.9 790.6 713.7 634.2 561.6 493.9 
421.9 330.6 236.7 145.4 56.2 20.7 0.0 
1877.8 1736.9 1637.0 1573.6 1544.2 1552.0 1606.7 1679.6 1738.1 1763.1 
1735.5 1659.4 1541.4 1415.2 1311.0 1232.9 1167.8 1102.5 1045.1 999.9 
972.0 949.2 921.6 892.8 851.3 783.6 707.0 626.7 557.6 491.3 
417.6 328.9 236.7 142.8 54.4 23.0 0.0 
1877.8 1743.0 1647.9 1586.3 1563.3 1575.4 1640.2 1729.4 1803.4 1843.8 
1813.8 1722.8 1586.9 1445.2 1337.8 1255.7 1189.4 1120.3 1061.3 1010.9 
974.0 946.1 917.3 889.3 846.7 777.0 700.4 619.2 553.5 489.0 
413.3 327.7 236.7 140.5 52.4 25.3 0.0 
1877.8 1752.2 1661.5 1605.9 1585.1 1604.7 1681.3 1787.0 1878.9 1917.8 
1874.6 1760.0 1611.4 1464.2 1353.6 1267.2 1191.7 1116.0 1051.2 999.9 
954.4 925.1 898.0 866.6 823.7 754.8 681.4 606.2 543.2 479.2 
403.2 319.4 230.1 133.6 53.0 26.2 0.0 
1877.8 1761.1 1674.7 1625.8 1607.0 1634.4 1722.2 1844.6 1954.1 1991.5 
1935.4 1797.1 1635.8 1483.2 1369.4 1278.7 1193.8 1111.7 1041.1 989.3 
934.6 904.3 878.4 843.8 800.6 733.0 662.4 593.3 532.8 469.4 
393.1 311.0 223.2 126.7 53.3 27.4 0.0 
1877.8 1773.8 1691.7 1646.8 1634.4 1667.2 1752.5 1865.9 1956.1 1975.4 
1904.8 1762.8 1608.5 1468.2 1357.9 1262.0 1173.3 1089.8 1016.9 962.5 
913.5 882.7 858.2 823.7 779.9 715.7 648.6 582.0 523.0 461.1 
386.5 305.0 221.2 129.6 54.4 28.5 0.0 
1877.8 1786.2 1708.4 1667.5 1661.8 1699.8 1782.7 1887.0 1958.4 1959.0 
1874.3 1728.6 1581.1 1453.0 1346.4 1245.6 1152.6 1067.9 993.0 936.0 
892.8 861.1 838.1 803.5 758.9 698.4 635.0 570.8 513.2 452.7 
380.2 298.9 218.9 132.5 55.3 29.4 0.0 
1877.8 1796.8 1727.4 1692.3 1688.0 1724.0 1791.1 1870.6 1914.0 1895.0 
1805.5 1673.3 1543.7 1425.3 1323.6 1226.6 1134.4 1049.8 976.9 919.3 
874.9 844.4 818.2 781.9 737.0 673.6 611.1 548.9 495.4 439.2 
369.8 289.4 212.0 133.9 59.9 28.2 0.0 
1877.8 1807.2 1745.8 1717.0 1714.2 1748.2 1799.4 1854.1 1869.7 1831.1 
1736.6 1618.0 1506.2 1397.4 1301.2 1207.3 1116.0 1031.6 961.3 902.9 
856.8 828.0 798.3 760.3 714.8 648.6 587.5 527.0 477.5 425.7 
359.4 279.9 205.1 135.4 63.9 26.5 0.0 
1877.8 1819.0 1768.3 1746.4 1744.1 1768.9 1801.1 1825.6 1814.1 1758.2 
1669.2 1567.9 1469.9 1373.8 1285.6 1200.4 1116.9 1035.4 967.1 906.6 
852.5 814.7 779.3 741.3 702.4 647.4 593.3 538.8 485.0 430.8 
363.2 284.5 208.5 137.7 67.4 25.3 0.0 
1877.8 1831.1 1790.8 1775.5 1774.1 1789.9 1802.9 1797.1 1758.2 1685.4 
1601.8 1517.8 1433.7 1350.1 1270.1 1192.9 1117.4 1039.1 972.9 910.1 
848.2 801.2 760.3 722.3 689.8 645.7 599.0 550.7 492.5 436.3 
367.2 288.6 211.7 139.7 70.6 23.6 0.0 
1877.8 1846.4 1817.8 1808.9 1809.2 1819.0 1821.9 1799.7 1742.1 1661.5 
1575.6 1492.4 1414.1 1341.8 1277.0 1211.9 1145.1 1074.2 1008.6 941.2 
873.8 820.5 781.6 752.0 727.2 694.7 651.5 597.3 520.1 442.4 
370.4 296.4 221.2 139.7 70.3 21.9 0.0 
1877.8 1861.9 1845.5 1842.6 1844.6 1848.4 1840.9 1802.3 1725.7 1637.3 
1549.4 1467.4 1394.5 1333.4 1283.9 1230.3 1172.7 1109.4 1044.9 972.0 
899.1 839.5 802.9 781.9 764.6 743.6 704.2 643.7 547.8 448.7 
373.8 303.8 230.4 139.7 69.7 20.2 0.0 
1877.8 1876.3 1873.4 1876.3 1880.6 1883.5 1872.0 1828.8 1742.4 1653.1 
1550.9 1460.2 1386.7 1333.4 1301.8 1264.3 1215.4 1162.1 1097.3 1021.0 
947.5 891.4 864.0 856.8 839.5 815.0 763.2 684.0 567.4 436.3 
365.8 302.4 231.8 133.9 66.2 17.3 0.0 
1877.8 1892.7 1906.0 1919.5 1926.7 1933.9 1928.2 1894.5 1829.4 1756.8 
1669.8 1581.7 1504.8 1442.3 1385.9 1330.6 1267.8 1198.7 1130.4 1059.3 
999.9 958.5 930.8 913.0 883.6 833.8 768.4 676.2 569.7 459.4 
356.5 275.9 194.4 112.9 54.7 15.8 0.0 
1877.8 1909.1 1937.1 1961.0 1974.2 1986.0 1987.2 1963.0 1919.8 1870.3 
1811.2 1750.7 1698.0 1652.0 1599.5 1541.4 1472.0 1389.3 1305.2 1221.7 
1147.4 1080.6 1024.7 977.5 928.8 858.8 773.6 661.0 546.9 442.1 
335.8 253.4 171.1 101.4 47.2 14.4 0.0 
1877.8 1925.3 1968.5 2002.2 2021.8 2038.5 2046.2 2031.8 2010.2 1983.7 
1952.6 1919.5 1891.6 1861.9 1813.0 1752.5 1676.2 1579.7 1480.3 1384.7 
1294.6 1203.3 1118.0 1042.0 974.0 884.2 779.0 645.7 524.2 424.8 
315.4 231.0 147.5 89.9 39.7 13.0 0.0 
1877.8 1942.3 2001.6 2048.2 2078.8 2102.1 2115.1 2109.9 2102.1 2096.1 
2095.5 2101.0 2112.8 2126.0 2122.8 2113.9 2093.8 2058.9 2035.0 2007.1 
1959.5 1862.2 1733.2 1598.1 1427.3 1210.7 951.5 727.5 553.0 425.1 
317.1 229.8 146.3 89.6 37.7 12.1 0.0 
1877.8 1959.0 2034.7 2094.3 2135.5 2165.8 2183.6 2188.2 2194.0 2208.4 
2238.3 2282.4 2334.2 2390.4 2433.0 2475.4 2511.4 2537.8 2589.7 2629.4 
2624.2 2521.4 2347.8 2154.2 1880.6 1537.3 1123.8 809.3 581.8 425.7 
319.1 228.1 144.6 89.3 36.0 11.5 0.0 
1877.8 1975.7 2068.4 2145.9 2199.7 2237.5 2256.5 2266.0 2277.5 2300.0 
2338.6 2395.0 2461.8 2540.4 2624.0 2725.9 2842.5 2971.6 3146.7 3326.7 
3483.6 3557.9 3538.4 3431.5 3175.5 2755.9 2161.7 1682.2 1289.1 969.1 
718.3 464.3 256.6 138.0 43.8 11.8 0.0 
1877.8 1992.4 2102.4 2197.4 2263.7 2309.2 2329.3 2343.7 2361.0 2391.8 
2438.8 2507.9 2589.1 2690.5 2815.2 2976.5 3173.7 3404.7 3703.7 4023.9 
4343.0 4594.2 4728.9 4708.8 4470.3 3974.4 3199.7 2555.1 1996.4 1512.6 
1117.4 700.4 368.6 186.6 51.8 12.1 0.0 
1877.8 2010.5 2134.6 2252.2 2329.3 2374.3 2395.0 2405.1 2423.2 2448.6 
2488.0 2545.6 2618.5 2708.9 2838.2 3003.8 3227.9 3519.1 3886.5 4255.5 
4656.9 5093.0 5531.0 5898.8 6063.5 5698.1 4914.7 4220.9 3585.9 2977.6 
2377.4 1559.8 894.2 448.1 106.6 12.7 0.0 
1877.8 2029.0 2167.2 2306.9 2394.7 2439.4 2461.0 2466.7 2485.4 2505.6 
2537.3 2583.3 2648.1 2727.3 2861.3 3031.2 3281.7 3633.1 4069.4 4487.0 
4970.9 5591.5 6333.1 7089.1 7656.4 7421.7 6629.7 5886.7 5175.3 4442.4 
3637.4 2419.2 1419.8 709.9 161.3 13.0 0.0 
